Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Firmware and hardware must be compatible; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- The newest possible firmware for the respective hardware should be implemented
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Observe the notes on the firmware update in the EtherCAT System Manual in chapter “Firmware Update”. |
EL2521 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
02 | 03 | EL2521-0000-0016 | 2008/08 |
02–05 | 04 |
| 2008/09 |
05 |
| 2008/09 | |
05–16* | 06 | EL2521-0000-0018 | 2009/01 |
07 | EL2521-0000-0019 | 2011/01 | |
08 |
| 2011/04 | |
09 |
| 2011/04 | |
10 |
| 2012/04 | |
EL2521-0000-0020 | 2012/05 | ||
EL2521-0000-0021 | 2012/07 | ||
11* |
| 2014/05 | |
EL2521-0000-0022 | 2014/11 | ||
EL2521-0024 | ||||
|---|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date | |
05–16* | 06 | EL2521-0024-1016/17 | 2009/01 | |
07 | EL2521-0024-1018 | 2011/01 | ||
08 |
| 2011/04 | ||
09 |
| 2011/04 | ||
10 |
| 2012/04 | ||
EL2521-0024-1019 | 2012/05 | |||
EL2521-0024-1020 | 2012/07 | |||
11* |
| 2014/05 | ||
EL2521-0024-1021 | 2014/11 | |||
EL2521-0124 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
05–06 | 01 | EL2521-0124-0016 | 2009/09 |
02 |
| 2010/03 | |
03 | EL2521-0124-0017 | 2010/06 | |
06–16* | 04 | EL2521-0124-0018 | 2011/01 |
05 |
| 2011/05 | |
EL2521-0124-0019 | 2012/05 | ||
EL2521-0124-0020 | 2012/07 | ||
06* |
| 2014/06 | |
EL2521-0025 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
00–08* | 06 | EL2521-0025-1016/17 | 2009/12 |
07 | EL2521-0025-1018 | 2011/01 | |
08 |
| 2011/04 | |
09 |
| 2011/04 | |
10 |
| 2012/04 | |
EL2521-0025-1019 | 2012/05 | ||
EL2521-0025-1020 | 2012/07 | ||
11* |
| 2014/05 | |
EL2521-0025-1021 | 2014/11 | ||
EL2521-1001 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
02 | 03 | EL2521-1001-0016 | 2008/08 |
02–05 | 04 |
| 2008/09 |
05 |
| 2008/09 | |
05–14* | 06 | EL2521-1001-0017 | 2009/01 |
07 | EL2521-1001-0018 | 2011/01 | |
08 |
| 2011/04 | |
09 |
| 2011/04 | |
10 |
| 2012/04 | |
EL2521-1001-0019 | 2012/05 | ||
EL2521-1001-0020 | 2012/07 | ||
11* |
| 2014/05 | |
EL2522 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
00–06* | 01 | EL2522-0000-0016 | 2013/12 |
02 | EL2522-0000-0017 | 2014/08 | |
03 | EL2522-0000-0018 | 2014/09 | |
04 | EL2522-0000-0019 | 2015/01 | |
05 | EL2522-0000-0020 | 2015/01 | |
06 | EL2522-0000-0021 | 2015/01 | |
07 | EL2522-0000-0022 | 2015/07 | |
08* | EL2522-0000-0022 | 2023/01 | |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff website whether more up-to-date documentation is available. |