Introduction
EL2522
EtherCAT Terminal, 2 channel pulse train output, incremental encoder simulation, RS422, 50 mA
The EL2522 incremental encoder simulation terminal (pulse train) outputs a frequency-modulable signal on two channels with four outputs.
The signal can be used to control motor drivers or other signal receivers, which are controlled by single cycles. As with the EL2521 the pulse sequence and pulse number can be specified directly via the process data in the frequency. Alternatively, the integrated travel distance control can be used. For each channel the operation mode (frequency modulation, pulse direction signal and incremental encoder simulation) can be selected. In addition, the EL2522 can control three output channels in the ABC encoder simulation.
The EL2522 supports the basic operation modes of the EL2521 and has additional operation modes.