Documentation Issue Status

Version

Comment

4.3

- Update chapter "Technical data"
- Update chapter "Mounting and wiring"
- Update chapter "EL2522 - LEDs and connection"
- Update structure

4.2

- Update chapter "Basic function principles"
- Update structure
- Update revision status

4.1

- New title page
- Update chapter "Technical data"
- Update structure
- Update revision status

4.0

- Update chapter "Technical data"
- Update structure

3.9

- Update chapter "Basic function principles"
- Update revision status
- Update structure

3.8

- Update chapter "Mounting and wiring"
- Update revision status
- Update structure

3.7

- New layout safety instructions
- Update chapter "Technical data"
- Update chapter "LEDs and connection"
- Chapter " ATEX - Special conditions (extended temperature range)" added
- Chapter "Integration into the NC" added
- Update revision status
- Update structure

3.6

- Update chapter "Commissioning"

3.5

- Update chapter "Technical data"
- Structure update
- Update chapter "Connection technology" -> "Connection"
- Update chapter "Firmware update EL/ES/EM/EPxxxx"

3.4

- Update chapter "Technical data"
- Note on ESD protection added

3.3

- Update chapter "Commissioning"

3.2

- Update chapter "Notes on documentation"
- Correction of technical data
- Update chapter "TwinCAT 2.1x" -> chapter "TwinCAT Development Environment" and chapter "TwinCAT Quick Start"
- Update revision status

3.1

- Renaming and restructuring of the chapter "Connection of the EL2522 in the NC"

3.0

- Revision/migration
- EL2522 amended

2.8

- Update chapter "Technical data"
- Chapter "Installation instructions for enhanced mechanical load capacity" amended
- Structure update

2.7

- Update chapter "Basic function principles"

2.6

- Update travel distance control

2.5

- Update Technical data

2.4

- Firmware compatibility list and technical notes amended

2.3

- Correction of LED description

2.2

- Addendum EL2521-0124

2.1

- Addendum EL2521-0024, EL2521-0025

2.0

- Addendum Technical data, CoE, PDO

1.0

- Correction in technical data

0.1

- Provisional documentation for EL2521