EL252x series overview (pulse train output)
EtherCAT Terminals, pulse train output
| EL2521 | EL2521-0024 | EL2521-0124 | EL2522 |
|---|---|---|---|---|
Digital outputs | 1 channel (2 differential outputs, A, B) | 1 channel (2 potential-free FET outputs) EL2521-0025: ground switching | 1 channel (2 potential-free FET outputs), 1 x 24 V output | 2 channel (differential outputs A, B) or 1 channel (differential outputs (A, B, C) |
Digital inputs | 2 (+T, +Z) | 1 x Latch input, (5...24 V DC) | - | |
Signal voltage | RS422 level | 5...24 V DC | 24 V DC | RS422 level (differential min. 1 V, |
Load type | RS422 and optocoupler, min. 120 Ω | variable | RS422 and optocoupler, min. 120 Ω | |
Max. output current per channel | 50 mA, RS422 specification | max. 1 A | 50 mA, RS422 specification | |
Output frequency | 0...500 kHz | 0…4 million increments/s (equivalent to 1 MHz with 4-fold evaluation) | ||
Step size | 10 mHz | Min. 10 ns (internal) | ||
Distributed clocks | Is supported | |||
Timestamp | no | |||
Current consumption of power contacts | - | - | - | 50 mA typ. (load-dependent) |
Basic operation modes | Frequency modulation (Input: driving frequency), | |||
Output operation mode | Frequency modulation, pulsed direction control incremental encoder | |||
Predefined PDO | In 1 channel mode
| In 1 channel mode
| In 1 channel or 2 channel mode
| |