Objects for commissioning
Index 0x8000 PTO settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | PTO Settings Ch.1 | Max. subindex | UINT8 | RO | 0x18 (24dec) |
8000:01 | Adapt A/B on position set | If the counter value is set to 0, the C‑track goes into the High state.
| BOOLEAN | RW | 0x00 (0dec) |
8000:02 | Emergency Ramp active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Watchdog timer deactive | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Sign/amount representation | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:06 | Ramp function active | TRUE FALSE | BOOLEAN | RW | 0x01 (1dec) |
8000:07* | Ramp base frequency | permitted values: | BIT1 | RW | 0x00 (0dec) |
8000:08 | Direct input mode | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:09 | Users switch-on-value on wdt | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
* Only when operated with travel distance control | |||||
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0A | Travel distance control active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:0E | Operating mode | permitted values: | BIT2 | RW | 0x00 (0dec) |
8000:10 | Negative logic | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:11 | Users switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8000:12 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8000:13 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8000:14* | Ramp time constant (rising) | Ramp time constant (rising) | UINT16 | RW | 0x03E8 (1000dec) |
8000:15* | Ramp time constant (falling) | Ramp time constant (falling) | UINT16 | RW | 0x03E8 (1000dec) |
8000:16* | Frequency factor (Digit x 10 mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8000:17* | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8000:18 | Ramp time constant (emergency) | Ramp time constant for controlled shutdown; “Users switch‑on value” is driven to (Index 0x8000:11) | UINT16 | RW | 0x03E8 (1000dec) |
* Only when operated with travel distance control | |||||
Index 0x8010 PTO settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | PTO Settings Ch.2 | Max. subindex | UINT8 | RO | 0x18 (24dec) |
8010:01 | Adapt A/B on position set | If the counter value is set to 0, the C‑track goes into the High state.
| BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Emergency Ramp active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:03 | Watchdog timer deactive | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:04 | Sign/amount representation | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:06 | Ramp function active | TRUE FALSE | BOOLEAN | RW | 0x01 (1dec) |
8010:07* | Ramp base frequency | permitted values: | BIT1 | RW | 0x00 (0dec) |
8010:08 | Direct input mode | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:09 | Users switch-on-value on wdt | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
* Only when operated with travel distance control | |||||
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0A | Travel distance control active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:0E | Operating mode | permitted values: | BIT2 | RW | 0x00 (0dec) |
8010:10 | Negative logic | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8010:11 | Users switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8010:12 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8010:13 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8010:14* | Ramp time constant (rising) | Ramp time constant (rising) | UINT16 | RW | 0x03E8 (1000dec) |
8010:15* | Ramp time constant (falling) | Ramp time constant (falling) | UINT16 | RW | 0x03E8 (1000dec) |
8010:16* | Frequency factor (Digit x 10mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8010:17* | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8010:18 | Ramp time constant (emergency) | Ramp time constant for controlled shutdown; “Users switch‑on‑value” is driven to (Index 0x8010:11). | UINT16 | RW | 0x03E8 (1000dec) |
* Only when operated with travel distance control | |||||
Index 0x8020 ENC Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | ENC Settings Ch.1 | Max. subindex | UINT8 | RO | 0x1A (26dec) |
8020:01 | Enable C reset | The counter is reset via the C-track | BOOLEAN | RW | 0x00 (0dec) |
8020:0A | Enable micro increments | The counter is more highly resolved with the bits specified in 0x8020:18 “Micro increment bits” | BOOLEAN | RW | 0x00 (0dec) |
8020:18 | Micro increment bits | If 0x8020:0A “Enable miro increments” = TRUE: Number of micro increment bits | UINT16 | RW | 0x0008 (8dec) |
8020:19 | Pulses per revolution | If C reset is active: Number of increments per revolution. At 1024 the counter counts | UINT32 | RW | 0x00000400 (1024dec) |
8020:1A** | Autoset treshold | If the difference between “Target counter value” and “Counter value” exceeds this threshold, no output takes place. 0: Function for automatic setting is inactive > 0: Automatic setting active | UINT32 | RW | 0x00000000 (0dec) |
** only for operation modes with continuous position specification | |||||
Index 0x8030 ENC Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8030:0 | ENC Settings Ch.2 | Max. subindex | UINT8 | RO | 0x1A (26dec) |
8030:01 | Enable C reset | The counter is reset via the C-track. | BOOLEAN | RW | 0x00 (0dec) |
8030:0A | Enable micro increments | The counter is more highly resolved with the bits specified in 0x8030:18 “Micro increment bits”. | BOOLEAN | RW | 0x00 (0dec) |
8030:18 | Micro increment bits | If 0x8030:0A “Enable micro increments” = TRUE: | UINT16 | RW | 0x0008 (8dec) |
8030:19 | Pulses per revolution | If C reset is active: | UINT32 | RW | 0x00000400 (1024dec) |
8030:1A** | Autoset treshold | If the difference between “Target counter value” and “Counter value” exceeds this threshold, no output takes place. 0: Function for automatic setting is inactive > 0: Automatic setting active | UINT32 | RW | 0x00000000 (0dec) |
** only for operation modes with continuous position specification | |||||