Profile-specific objects (0x6000-0xFFFF)
Index 0x6000 PTO inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | PTO Inputs Ch.1 |
| UINT8 | RO | 0x10 (16dec) |
6000:01 | Sel. Ack/End counter | Confirms the change of base frequency. If travel distance control is activated: | BOOLEAN | RO | 0x00 (0dec) |
6000:02* | Ramp active | Ramp is currently being followed. | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Error | General error bit; set together with “Overrange” and “Underrange.” | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred in the cycle that has elapsed. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
* only when operated with track control | |||||
Index 0x6010 PTO inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | PTO Inputs Ch.2 | Max. subindex | UINT8 | RO | 0x10 (16dec) |
6010:01 | Sel. Ack/End counter | Confirms the change of base frequency. If travel distance control is activated: | BOOLEAN | RO | 0x00 (0dec) |
6010:02* | Ramp active | Ramp is currently being followed | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Error | General error bit; set together with “Overrange” and “Underrange.” | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync error | The Sync error bit is only required for DC Mode. It indicates whether a synchronization error has occurred in the cycle that has elapsed. | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
* only when operated with track control | |||||
Index 0x6020 ENC Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6020:0 | ENC Inputs Ch.1 |
| UINT8 | RO | 0x11 (17dec) |
6020:03 | Set Counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6020:04 | Counter underflow | The counter has passed the zero crossing backwards. | BOOLEAN | RO | 0x00 (0dec) |
6020:05 | Counter overflow | Counter overflow. | BOOLEAN | RO | 0x00 (0dec) |
6020:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6020:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data in the associated TxPDO has been updated. | BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Counter value | The counter value. | UINT32 | RO | 0x00000000 (0dec) |
Index 0x6030 ENC Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6030:0 | ENC Inputs Ch.2 | Max. subindex | UINT8 | RO | 0x11 (17dec) |
6030:03 | Set Counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6030:04 | Counter underflow | The counter has passed the zero crossing backwards. | BOOLEAN | RO | 0x00 (0dec) |
6030:05 | Counter overflow | Counter overflow. | BOOLEAN | RO | 0x00 (0dec) |
6030:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6030:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle | The TxPDO toggle is activated by the slave when the data in the associated TxPDO has been updated. | BOOLEAN | RO | 0x00 (0dec) |
6030:11 | Counter value | The counter value. | UINT32 | RO | 0x00000000 (0dec) |
Index 0x7000 PTO Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | PTO Outputs Ch.1 | Max. subindex | UINT8 | RO | 0x13 (19dec) |
7000:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is disabled) | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Disable ramp | The ramp function is disabled, even though index 0x8000:06 “Ramp function active” is active. | BOOLEAN | RO | 0x00 (0dec) |
7000:03*, ** | Go counter | If travel distance control is activated (index 0x8000:0A “Travel distance control active”), a specified counter value is driven to if the bit is set. | BOOLEAN | RO | 0x00 (0dec) |
7000:04*** | Automatic direction | The shortest direction is automatically determined | BOOLEAN | RW | 0x00 (0dec) |
7000:05*** | Forward | Manual specification of the output direction. (“Automatic direction” may not be set) | BOOLEAN | RW | 0x00 (0dec) |
7000:06*** | Backward | Manual specification of the output direction. (“Automatic direction” must not be set) | BOOLEAN | RW | 0x00 (0dec) |
7000:11** | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) |
7000:12* | Target Counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
7000:13 | Target arrival time | DC time by which the target counter value is to be reached | UINT64 | RO |
|
* in the “16- and 32-bit Standard” operation modes, this feature can only be used when operating with travel distance control. | |||||
Index 0x7010 PTO Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | PTO Outputs Ch.2 | Max. subindex | UINT8 | RO | 0x13 (19dec) |
7010:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is disabled) | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Disable ramp | The ramp function is disabled despite active object 0x8010:06. | BOOLEAN | RO | 0x00 (0dec) |
7010:03*,** | Go counter | If travel distance control is activated (object 0x8010:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) |
7010:04*** | Automatic direction | The shortest direction is automatically determined | BOOLEAN | RW | 0x00 (0dec) |
7010:05*** | Forward | Manual specification of the output direction. (“Automatic direction” must not be set) | BOOLEAN | RW | 0x00 (0dec) |
7010:06*** | Backward | Manual specification of the output direction. (“Automatic direction” must not be set) | BOOLEAN | RW | 0x00 (0dec) |
7010:11** | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) |
7010:12* | Target Counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
7010:13 | Target arrival time | DC time by which the target counter value is to be reached | UINT64 | RO |
|
* in the “16- and 32-bit Standard” operation modes, this feature can only be used when operating with travel distance control. | |||||
Index 0x7020 ENC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7020:0 | ENC Outputs Ch.1 | Max. subindex | UINT8 | RO | 0x11 (17dec) |
7020:03 | Set counter | Set the counter value | BOOLEAN | RO | 0x00 (0dec) |
7020:10 | Reserved |
| BOOLEAN | RO | 0x00 (0dec) |
7020:11 | Set counter value | This is the meter reading to be set based on the initial process date “Set counter”. | UINT32 | RO | 0x00000000 (0dec) |
Index 0x7030 ENC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7030:0 | ENC Outputs Ch.2 | Max. subindex | UINT8 | RO | 0x11 (17dec) |
7030:03 | Set counter | Set the counter value | BOOLEAN | RO | 0x00 (0dec) |
7030:10 | Reserved |
| BOOLEAN | RO | 0x00 (0dec) |
7030:11 | Set Counter value | This is the meter reading to be set based on the initial process date “Set counter.” | UINT32 | RO | 0x00000000 (0dec) |
Index 0xA000 PTO Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | PTO Diag data Ch.1 | Max. subindex | UINT8 | RO | 0x01 (1dec) |
A000:01 | Overspeed counter | Counts up if the calculated set position does not correspond to the actual position in the next cycle. Possible causes:
| UINT16 | RO | 0x0000 (0dec) |
Index 0xA010 PTO Diag data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A010:0 | PTO Diag data Ch.2 | Max. subindex | UINT8 | RO | 0x01 (1dec) |
A010:01 | Overspeed counter | Counts up if the calculated set position does not correspond to the actual position in the next cycle. Possible causes:
| UINT16 | RO | 0x0000 (0dec) |
Index 0xF000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index 0xF010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Max. subindex | UINT8 | RW | 0x04 (4dec) |
F010:01 | SubIndex 0x001 | Profile number 253 | UINT32 | RW | 0x000000FD (253dec) |
F010:02 | SubIndex 0x002 | Profile number 253 | UINT32 | RW | 0x000000FD (253dec) |
F010:03 | SubIndex 0x003 | Profile number 511 | UINT32 | RW | 0x000001FF (511dec) |
F010:04 | SubIndex 0x004 | Profile number 511 | UINT32 | RW | 0x000001FF (511dec) |