Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 0x1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x00001389 (5001dec) |
Index 0x1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL2521 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 0x1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x30520002 (810680322dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x000009D9 |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 0x1600 Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | RxPDO-Map | PDO Mapping RxPDO 1 | UINT8 | RO | 0x02 (2dec) |
1600:01 | RxPDO-Mapping Element 1: Ctrl | 1. PDO Mapping entry (object 0x7000 (Outputs), entry 0x01 (Ctrl)) | UINT32 | RO | 0x7000:01, 16 |
1600:02 | RxPDO-Mapping Element 2: Data out | 2. PDO Mapping entry (object 0x7000 (Outputs), entry 0x02 (Data Out)) | UINT32 | RO | 0x7000:02, 16 |
Index 0x1A00 Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | TxPDO-Map | PDO Mapping TxPDO 1 | UINT8 | RO | 0x02 (2dec) |
1A00:01 | TxPDO-Mapping Element 1: Status | 1. PDO Mapping entry (object 0x6000 (Inputs), entry 0x01 (Status)) | UINT32 | RO | 0x6000:01, 16 |
1A00:02 | TxPDO-Mapping Element 2: Data in | 2. PDO Mapping entry (object 0x6000 (Inputs), entry 0x02 (Data In)) | UINT32 | RO | 0x6000:02, 16 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 0x1C01 Process data format
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C01:0 | Process data format | Process data format | UINT16 | RW | 0x0100 (256dec) |
Index 0x1C12 SM 0002 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dec) |
1C12:01 | Assigned RxPDO | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
Index 0x1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x01 (1dec) |
1C13:01 | Assigned TxPDO | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |