Notes on EL2521-0124
The EL2521-0124 has a latch input and a 24 V compare output, which both operate in connection with the position value.
Explanation on the basis of the associated process data:
Latch input, identical function as for EL encoder terminals
- PDO ENC Status (input)
- External latch valid
- Status of extern latch (current state of the latch input)
- Latch value
- PDO ENC Control (output)
- Enable latch extern on positive edge
- Enable latch extern on negative edge
Compare output “PLS” (Programmable Limit Switch)
- PLS Control:
- “Enable PLS”:
= 0 Output can be switched manually via “Output”
= 1 Automatic switching function has control over the output - Output
Switches the output (no function if “Enable PLS” =1) - Switch on value
Switch-on value (the output is switched on when the counter reaches this value) - Switch off value
Switch-off value (the output is switched off when the counter reaches this value)
