Output mode
Operation mode selection and output pattern
Apart from the operating mode FM (Frequency Modulation, index “Operation mode” 0x8000:0E or 0x8010:0E = 0dec), the EL2521 can also be used for stepper motor control with pulse-direction control (Frq-Cnt pulse mode, index 0x8000:0E or 0x8010:0E = 1dec).
A further operation mode is incremental encoder simulation (index 0x8000:0E or 0x8010:0E = 2dec). It is possible to connect the terminal output directly to an incremental encoder input, with which many servo drives and frequency converters are equipped. The pulse pattern is output through channels A and B. The necessary operation mode can be configured via the feature object 0x8000:0E or 0x8010:0E.
The operation modes differ primarily between the
- positive logic mode 0, 1, 2 and
- negative logic mode 4, 5, 6.
The negative logic can be activated with index “Negative logic” 0x8000:0F or 0x8010:10.
Operation modes 2 and 6 simulate an incremental encoder, and permit direct connection to an evaluation unit such as a servo drive or frequency converter with an incremental encoder input.
Operating mode | Parameterization | Function | |
|---|---|---|---|
Clockwise | Counter clockwise rotation | ||
Frequency modulation | “Operation mode” “Negative logic” |
| |
Pulse-direction control | “Operation mode” “Negative logic” |
| |
Incremental encoder | “Operation mode” “Negative logic” |
| |
Frequency modulation | “Operation mode” “Negative logic” |
| |
Pulse-direction control | “Operation mode” “Negative logic” |
| |
Incremental encoder | “Operation mode” “Negative logic” |
| |