Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1000:0 | Device type | Device type of the EtherCAT slave: 
 | UINT32 | RO | 0x00FA1389 (16389001dec) | 
Index 1008 Device name
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL2502 | 
Index 1009 Hardware version
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 01 | 
Index 100A Software version
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 01 | 
Index 1018 Identity
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) | 
| 1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) | 
| 1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x09C63052 (163983442dec) | 
| 1018:03 | Revision | Revision number of the EtherCAT slave: 
 | UINT32 | RO | 0x00100000 (1048576dec) | 
| 1018:04 | Serial number | Serial number of the EtherCAT slave: 
 | UINT32 | RO | 0x00000000 (0dec) | 
Index 10F0 Backup parameter
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 10F0:0 | Backup parameter | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) | 
| 10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) | 
Index 1400 PWM RxPDO-Par Ch.1 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1400:0 | RxPDO-Par Ch.1 | PDO Parameter RxPDO 1 | UINT8 | RO | 0x06 (6dec) | 
| 1400:01 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1 | OCTET-STRING[2] | RO | 02 16 04 16**** | 
| ***) from firmware 07 (EL2502) | |||||
Index 1401 PWM RxPDO-Par Ch.2 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1401:0 | RxPDO-Par Ch.2 | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) | 
| 1401:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 | OCTET-STRING[2] | RO | 03 16 05 16**** | 
| ***) from firmware 07 (EL2502) | |||||
Index 1402 PWM RxPDO-Par Ch.1 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1402:0 | RxPDO-Par Ch.1 | PDO Parameter RxPDO 1 | UINT8 | RO | 0x06 (6dec) | 
| 1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1 | OCTET-STRING[2] | RO | 00 16 04 16**** | 
| ***) from firmware 07 (EL2502) | |||||
Index 1403 PWM RxPDO-Par Ch.2 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1403:0 | RxPDO-Par Ch.2 | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) | 
| 1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 | OCTET-STRING[2] | RO | 01 16 05 16**** | 
| ***) from firmware 07 (EL2502) | |||||
Index 1404 PWM RxPDO-Par Ch.1 ****
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1404:0 | RxPDO-Par h.1 Ch.1 | PDO Parameter RxPDO 1 | UINT8 | RO | 0x06 (6dec) | 
| 1404:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1 | OCTET-STRING[2] | RO | 00 16 02 16 | 
| ****) from firmware 08 (EL2502) | |||||
Index 1405 PWM RxPDO-Par Ch.2 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1405:0 | RxPDO-Par Ch.2 | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) | 
| 1405:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 | OCTET-STRING[2] | RO | 01 16 03 16 | 
| ****) from firmware 08 (EL2502) | |||||
Index 1600 RxPDO-Map Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1600:0 | RxPDO-Map Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x01 (1dec) | 
| 1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 | 
Index 1601 RxPDO-Map Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1601:0 | RxPDO-Map Ch.2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x01 (1dec) | 
| 1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 | 
Index 1602 RxPDO-Map Ch.1 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1602:0 | RxPDO-Map Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x02 (2dec) | 
| 1602:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 | 
| 1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period) | UINT32 | RO | 0x7000:12, 16 | 
| ***) from firmware 07 (EL2502) | |||||
Index 1603 RxPDO-Map Ch.2 ***
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1603:0 | RxPDO-Map Ch.2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x02 (2dec) | 
| 1603:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 | 
| 1603:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period)) | UINT32 | RO | 0x7010:12, 16 | 
| ***) from firmware 07 (EL2502) | |||||
Index 1604 RxPDO-Map Ch.1 ****
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1604:0 | RxPDO-Map Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x02 (2dec) | 
| 1604:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 | 
| 1604:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x13 (PWM period)) | UINT32 | RO | 0x7000:13, 32 | 
| ****) from firmware 08 (EL2502) | |||||
Index 1605 RxPDO-Map Ch.2 ****
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1605:0 | RxPDO-Map Ch.2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x02 (2dec) | 
| 1605:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 | 
| 1605:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x13 (PWM period)) | UINT32 | RO | 0x7010:13, 32 | 
| ****) from firmware 08 (EL2502) | |||||
Index 1C00 Sync manager type
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) | 
| 1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) | 
| 1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) | 
| 1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) | 
| 1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) | 
Index 1C12 RxPDO assign
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x02 (2dec) | 
| 1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RO | 0x1600 (5632dec) | 
| 1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RO | 0x1601 (5633dec) | 
|  | Index 1C32 SyncManager (SM) Output Parameter The terminal does not support distributed clock functionality! The following descriptions are adapted to the reduced functionality of the EL2502. | 
Index 1C32 SM output parameter
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (33dec) | 
| 1C32:01 | Sync mode | Current synchronization mode: 
 | UINT16 | RW | 0x0001 (1dec) | 
| 1C32:02 | Cycle time | Cycle time (in ns): 
 | UINT32 | RW | 0x00000000 (0dec) | 
| 1C32:03 | Shift time | Time between SYNC0 Event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:04 | Sync modes supported | Sync modes supported: 
 | UINT16 | RO | 0x8007 (32775dec) | 
| 1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 Event (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:08 | Command | 
 The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) | 
| 1C32:09 | Delay time | Time between SYNC1 Event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 Event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | RO | 0x00 (0dec) |