Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL2502 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision | Release date |
00 - 01 | 01 |
| 2008/01 |
02 | EL2502-0000-0017 | 2008/05 | |
EL2502-0000-0018 | 2009/02 | ||
03 |
| 2009/07 | |
04 |
| 2009/07 | |
02 - 15* | 05 |
| 2009/07 |
06 |
| 2010/10 | |
07 | EL2502-0000-0019 | 2011/02 | |
EL2502-0000-0020 | 2011/08 | ||
08 | EL2502-0000-0021 | 2011/11 | |
09 |
| 2012/04 | |
EL2502-0000-0022 | 2012/09 | ||
EL2502-0000-0023 | 2012/12 | ||
10 | EL2502-0000-0024 | 2013/08 | |
EL2502-0000-0025 | 2014/02 | ||
11 |
| 2014/07 | |
12 |
| 2014/09 | |
EL2502-0000-0026 | 2016/01 | ||
13 |
| 2017/04 | |
14* |
| 2020/08 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.