Technical data
| Technical data | EL2502 | 
|---|---|
| Number of outputs | 2 | 
| Nominal auxiliary voltage | 24 VDC (-15 %/+20 %) | 
| Load type | ohmic, inductive, lamp load | 
| Output current (per channel) | max. 0.5 A (short-circuit proof, 1 A driver module) | 
| Base frequency | 1 Hz ... 125 kHz, 250 Hz default | 
| Duty cycle | 0 ... 100 % (pulse duration TON > 750 ns, pause duration TOFF > 500 ns) | 
| Distributed clocks | no | 
| Resolution | In the basic operation mode "20 kHz": up to 300 Hz: 15 bits | 
| Current consumption of power contacts | 30 mA typ. | 
| Power supply for the electronics | via the E-bus | 
| Current consumption via E-bus | 140 mA typ. | 
| Electrical isolation | 500 V (E-bus/field voltage) | 
| Bit width in process image | 2 x 16-bit outputs, if necessary 2 x 16-bit periods (from HW 01, EL2502-0000-0017) | 
| Configuration | via TwinCAT System Manager | 
| Weight | approx. 50 g | 
| Permissible ambient temperature range during operation | -25 °C ... + 55 °C | 
| Permissible ambient temperature range during storage | -40 °C ... + 85 °C | 
| Permissible relative air humidity | 95%, no condensation | 
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | 
| on 35 mm mounting rail, conforms to EN 60715 | |
| Enhanced mechanical load capacity | Yes, see also Installation instructions for enhanced mechanical load capacity | 
| Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Protection rating | IP20 | 
| Installation position | variable | 
| Identification / approval* | 
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
| Standard | Marking | 
|---|---|
| ATEX | II 3 G Ex ec IIC T4 Gc | 
| IECEx | Ex ec IIC T4 Gc |