0x60xx | Input data
Index 6000 PWM Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | PWM Inputs Ch.1 | Max. subindex | UINT8 | RO | 0x06 (6dec) |
6000:01 | Overtemperature | Overtemperature (temperature above 90 °C) | BOOLEAN | RO | 0x00 (0dec) |
6000:04 | Short Circuit to 24 V | Short Circuit to 24 V | BOOLEAN | RO | 0x00 (0dec) |
6000:05 | Feedback PWM | Bit toggles with each DC event | BOOLEAN | RO | 0x00 (0dec) |
6000:06 | Err. Start Time | “DC start time” (0x7000:13) is in the past | BOOLEAN | RO | 0x00 (0dec) |
Index 6001 SysTime
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6001:0 | SysTime | Max. subindex | UINT8 | RO | 0x11 (17dec) |
6001:11 | Sys Time | System time of µC (jitter) | ULINT64 | RO | 0x0000000000000000 (0dec) |
Index 6010 PWM Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | PWM Inputs Ch.2 | Max. subindex | UINT8 | RO | 0x05 (5dec) |
6010:01 | Overtemperature | Overtemperature (temperature above 90 °C) | BOOLEAN | RO | 0x00 (0dec) |
6010:04 | Short Circuit to 24 V | Short Circuit to 24 V | BOOLEAN | RO | 0x00 (0dec) |
6010:05 | Feedback PWM | Bit toggles with each DC event | BOOLEAN | RO | 0x00 (0dec) |
6010:06 | Err. Start Time | “DC start time” (0x7010:13) is in the past | BOOLEAN | RO | 0x00 (0dec) |