0x1Axx | PDO Mapping TxPDOs
Index 1A00 PWM TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | TxPDO-Map Inputs Ch.1 | PDO Mapping Inputs Ch.1 | UINT8 | RO | 0x07 (7dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x01 (Overtemperature)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x04 (Short Circuit to 24 V)) | UINT32 | RO | 0x6000:04, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x05 (Feedback PWM)) | UINT32 | RO | 0x6000:05, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x06 (Err. Start Time)) | UINT32 | RO | 0x6000:06, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A01 PWM TxPDO-Map Sys Time Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | TxPDO-Map Inputs Ch.2 | PDO Mapping Inputs Ch.1 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (Sys Time), entry 0x11 (SysTime)) | UINT32 | RO | 0x6001:11, 64 |
Index 1A02 PWM TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | TxPDO-Map Inputs Ch.2 | PDO Mapping Inputs Ch.2 | UINT8 | RO | 0x07 (7dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x01 (Overtemperature)) | UINT32 | RO | 0x6010:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x04 (Short Circuit to 24 V)) | UINT32 | RO | 0x6010:04, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x05 (Feedback PWM)) | UINT32 | RO | 0x6010:05, 1 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x06 (Err. Start Time)) | UINT32 | RO | 0x6010:06, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x0D (Diag)) | UINT32 | RO | 0x6010:0D, 1 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A03 PWM TxPDO-Map Sys Time Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | TxPDO-Map Inputs Ch.2 | PDO Mapping Inputs Ch.1 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (Sys Time), entry 0x11 (SysTime)) | UINT32 | RO | 0x6001:11, 64 |