0x16xx | PDO Mapping RxPDOs
Index 1600 PWM RxPDO-Map Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1600:0 | RxPDO-Map Outputs Ch.1 | PDO Mapping Outputs Ch.1 | UINT8 | RO | 0x01 (1dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
Index 1601 PWM RxPDO-Map Per. Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1601:0 | RxPDO-Map Per. Outputs Ch.1 | PDO Mapping Per. Outputs Ch.1 | UINT8 | RO | 0x02 (2dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period)) | UINT32 | RO | 0x7000:12, 16 |
Index 1602 PWM RxPDO-Map DC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1602:0 | PWM RxPDO-Map DC Outputs Ch.1 | PDO Mapping DC Outputs Ch.1 | UINT8 | RO | 0x0A (10dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7000:01, 1 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x02 (Activate DC start time)) | UINT32 | RO | 0x7000:02, 1 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x03 (DC Immediately)) | UINT32 | RO | 0x7000:03, 1 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x04 (ErrAck)) | UINT32 | RO | 0x7000:04, 1 |
1602:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x05 (DCSyncOutCh2)) | UINT32 | RO | 0x7000:05, 1 |
1602:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1602:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1602:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
1602:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period)) | UINT32 | RO | 0x7000:12, 16 |
1602:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x13 (DC start time)) | UINT32 | RO | 0x7000:13, 64 |
Index 1603 PWM RxPDO-Map Per, DC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1603:0 | PWM RxPDO-Map Per, DC Outputs Ch.1 | PDO Mapping Per, DC Outputs Ch.1 | UINT8 | RO | 0x0A (10dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7000:01, 1 |
1603:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x02 (Activate DC start time)) | UINT32 | RO | 0x7000:02, 1 |
1603:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x03 (DC Immediately)) | UINT32 | RO | 0x7000:03, 1 |
1603:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x04 (ErrAck)) | UINT32 | RO | 0x7000:04, 1 |
1603:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x05 (DCSyncOutCh2)) | UINT32 | RO | 0x7000:05, 1 |
1603:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1603:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1603:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
1603:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period)) | UINT32 | RO | 0x7000:12, 16 |
1603:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x13 (DC start time)) | UINT32 | RO | 0x7000:13, 64 |
Index 1604 PWM RxPDO-Map Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1604:0 | RxPDO-Map Outputs Ch.2 | PDO Mapping Outputs Ch.2 | UINT8 | RO | 0x01 (1dec) |
1604:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 |
Index 1605 PWM RxPDO-Map Per. Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1605:0 | RxPDO-Map Per. Outputs Ch.2 | PDO Mapping Per. Outputs Ch.2 | UINT8 | RO | 0x02 (2dec) |
1605:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 |
1605:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period)) | UINT32 | RO | 0x7010:12, 16 |
Index 1606 PWM RxPDO-Map DC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1606:0 | PWM RxPDO-Map DC Outputs Ch.2 | PDO Mapping DC Outputs Ch.2 | UINT8 | RO | 0x0A (10dec) |
1606:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7010:01, 1 |
1606:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x02 (Activate DC start time)) | UINT32 | RO | 0x7010:02, 1 |
1606:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x03 (DC Immediately)) | UINT32 | RO | 0x7010:03, 1 |
1606:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x04 (ErrAck)) | UINT32 | RO | 0x7010:04, 1 |
1606:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x05 (DCSyncOutCh2)) | UINT32 | RO | 0x7010:05, 1 |
1606:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1606:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1606:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 |
1606:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period)) | UINT32 | RO | 0x7010:12, 16 |
1606:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x13 (DC start time)) | UINT32 | RO | 0x7010:13, 64 |
Index 1607 PWM RxPDO-Map Per, DC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1607:0 | PWM RxPDO-Map Per, DC Outputs Ch.1 | PDO Mapping Per, DC Outputs Ch.2 | UINT8 | RO | 0x09 (9dec) |
1607:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7010:01, 1 |
1607:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x02 (Activate start time)) | UINT32 | RO | 0x7010:02, 1 |
1607:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x03 (DC Immediately)) | UINT32 | RO | 0x7010:03, 1 |
1607:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x04 (ErrAck)) | UINT32 | RO | 0x7010:04, 1 |
1607:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x05 (DCSyncOutCh2)) | UINT32 | RO | 0x7010:05, 1 |
1607:06 | SubIndex 006 | 6. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1607:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1607:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 64 |
1607:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period)) | UINT32 | RO | 0x7010:12, 64 |
1607:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x13 (DC Start time)) | UINT32 | RO | 0x7010:13, 64 |