Connection, display and diagnostics

LEDs
LED | Color | Meaning | |
---|---|---|---|
RUN | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
fast flashing | BOOTSTRAP = function for firmware updates of the terminal | ||
OUT X1 | green | Signal at output 1 | |
OUT X2 | green | Signal at output 2 |
Connection
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | X1 | Output 1 |
Output 2 | X2 | Output 2 |