Technical data
Technical data | EL2502-0005 |
---|---|
Connection technology | PWM output, plastic optical fiber |
Number of outputs | 2 |
Data transfer medium | plastic optical fiber (POF), 650 nm, NA = 0,5 |
Distance between stations | 0,2.. 50 m (100BASE-FX) |
Bus interface | 1 x Z1000 POF plug |
Distributed clocks | – |
Base frequency | 1 Hz…125 kHz, 250 Hz default |
Duty factor | 0…100 % (TON > 750 ns, TOFF > 500 ns) |
Resolution | 9…15 bit |
Reverse voltage protection | yes |
Current consumption E-bus | typ. 140 mA |
Current consumption power contacts | – |
Bit width in the process image | 2 x 16 bit PWM output |
Configuration | via TwinCAT System Manager |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 24 mm x 100 mm x 52 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).