Pin assignment and LEDs

EL2409 - LEDs
LED | Color | Meaning | |
---|---|---|---|
OUTPUT 1- 16 | green | off | No output signal |
on | 24 VDC output signal at the respective output |
EL2409 - pin assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
Output 2 | 2 | Output 2 |
Output 3 | 3 | Output 3 |
Output 4 | 4 | Output 4 |
Output 5 | 5 | Output 5 |
Output 6 | 6 | Output 6 |
Output 7 | 7 | Output 7 |
Output 8 | 8 | Output 8 |
Output 9 | 9 | Output 9 |
Output 10 | 10 | Output 10 |
Output 11 | 11 | Output 11 |
Output 12 | 12 | Output 12 |
Output 13 | 13 | Output 13 |
Output 14 | 14 | Output 14 |
Output 15 | 15 | Output 15 |
Output 16 | 16 | Output 16 |