Pin assignment and LEDs

EL2407 - LEDs
LED | Color | Meaning | |
---|---|---|---|
SIGNAL 1- 32 | green | off | No output signal |
on | 24 VDC output signal at the respective output |
EL2407 - pin assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
… | … | … |
Output 32 | 32 | Output 32 |