Technical data
Technical data | EL2407 |
|---|---|
Number of outputs | 32 |
Rated load voltage | 24 VDC (-15% / +20%) |
Load type | ohmic, inductive, lamp load |
Max. output current | 0.5 A (short-circuit-proof) per channel, ∑ 10 A |
Reverse voltage protection | yes |
Breaking energy | < 150 mJ/channel |
Switching times | TON: 140 µs typ., TOFF: 300 µs typ. |
Distributed clocks | no |
Power supply for the electronics | via the power contacts |
Current consumption from the E-bus | typ. 55 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption power contacts | typ. 90 mA + load |
Bit width in the process image | 32 output bits |
Configuration | no address or configuration settings required |
Conductor types | solid wire, stranded wire and ferrule |
Conductor connection | solid wire conductors: direct plug-in technique; stranded wire conductors and ferrules: spring actuation by screwdriver |
Rated cross-section | • solid wire: 0.08…1.5 mm² (AWG 28…16) |
Weight | approx. 100 g |
Permissible ambient temperature range during operation | -25°C to +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (connected width: 24 mm) |
on 35 mm mounting rail according to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).