Application notes
Single-channel operation
Channel 2 can be switched off if only one digital output channel is required. Since both channels have to be operated with the same oversampling factor, the process data volume can be reduced in this way if required.
Distributed Clocks settings
The time of the SYNC1 interrupt can be changed in the advanced settings of the EL2262 for distributed clocks, see Fig. EL2262 Advanced Settings, Distributed Clocks. The timing can be adjusted by a few µs relative to the global SYNC setting by entering a "User defined Shift Time". For further information please refer to the Distributed Clock system description.
Fig.169: EL2262 Advanced Settings, Distributed ClocksLinking large variables
The option “Change Multi Link” can be used to link larger memory areas with continuous variables. Proceed as follows:
Fig.170: Mark the variables in the terminal with the mouse, then right-click “Change Multi Link”
Fig.171: Select the variable range from the task