EL2262 - Technical data

Technical data

EL2262

Digital outputs

2

Rated voltage of the outputs

24 VDC (-15%/+20%)

Oversampling factor

n = integer multiple of the cycle time, 1...1000

Max. output frequency

1 Msample/s, min. period: 1 µs;

(max. 100 kHz recommended up to and including hardware 05)

Load type

ohmic, inductive, lamp load

Output current per channel

max. 0.5 A (short-circuit-proof in push mode)

Current limitation

typ. 4 A / 150 µs

Breaking energy (ind.) per channel

< 150 mJ

Switching times Ton/Toff

< 1 µs

Current consumption via E-bus

typ. 70 mA

Current consumption via power voltage

typ. 35 mA + load

Electrical isolation

500 V (E-bus/field voltage)

Distributed Clocks (DC)

yes

Distributed clock (DC) precision

<< 1 µs

Bit width in process image

max. 504 bytes output, max. 4 bytes input

Configuration

with TwinCAT System Manager

Weight

approx. 60 g

Permissible ambient temperature range during operation

0°C ... + 55°C

Permissible ambient temperature range during storage

-25°C ... + 85°C

Permissible relative humidity

95%, no condensation

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Mounting

on 35 mm mounting rail conforms to EN 60715

Enhanced mechanical load capacity

yes, see also installation instructions for terminals with increased mechanical load capacity

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Marking / Approval*)

CE, UKCA, EAC, cULus, ATEX

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex marking

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc