Standard objects
Index 0x1000 Device type
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1000:0  | Device type  | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile.  | UINT32  | RO  | 0x00D21389 (13767561dec)  | 
Index 0x1008 Device name
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1008:0  | Device name  | Device name of the EtherCAT slave  | STRING  | RO  | EL2212  | 
Index 0x1009 Hardware version
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1009:0  | Hardware version  | Hardware version of the EtherCAT slave  | STRING  | RO  | 00  | 
Index 0x100A Software version
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
100A:0  | Software version  | Firmware version of the EtherCAT slave  | STRING  | RO  | 01  | 
Index 0x1018 Identity
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1018:0  | Identity  | Information for identifying the slave  | UINT8  | RO  | 0x04 (4dec)  | 
1018:01  | Vendor ID  | Vendor ID of the EtherCAT slave  | UINT32  | RO  | 0x00000002 (2dec)  | 
1018:02  | Product code  | Product code of the EtherCAT slave  | UINT32  | RO  | 0x08A43052 (144978002dec)  | 
1018:03  | Revision  | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description  | UINT32  | RO  | 0x00100000 (1048576dec)  | 
1018:04  | Serial number  | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0  | UINT32  | RO  | 0x00000000 (0dec)  | 
Index 0x10F0 Backup parameter handling
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
10F0:0  | Backup parameter handling  | Information for standardized loading and saving of backup entries  | UINT8  | RO  | 0x01 (1dec)  | 
10F0:01  | Checksum  | Checksum across all backup entries of the EtherCAT slave  | UINT32  | RO  | 0x00000000 (0dec)  | 
Index 0x14pp DOX RxPDO-Par Control (Ch.1: pp=00; Ch.2: pp=01)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
14pp:0  | DOX RxPDO-Par Control  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
14pp:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x1402 DOX RxPDO-Par Sync
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1402:0  | DOX RxPDO-Par Sync  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
1402:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x14pp DOX RxPDO-Par Control (MTO) (Ch.1: pp=03; Ch.2: pp=04)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
14pp:0  | DOX RxPDO-Par Control (MTO)  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
14pp:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x14pp MTO RxPDO-Par Outputs 10x
(Ch.1: pp=07; Ch.2: pp=0B)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
14pp:0  | MTO RxPDO-Par Outputs 10x  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
14pp:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x14pp MTO RxPDO-Par Outputs 5x
(Ch.1: pp=08; Ch.2: pp=0C)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
14pp:0  | MTO RxPDO-Par Outputs 5x  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
14pp:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x14pp MTO RxPDO-Par Outputs 2x
(Ch.1: pp=09; Ch.2: pp=0D)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
14pp:0  | MTO RxPDO-Par Outputs 2x  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
14pp:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x14pp MTO RxPDO-Par Outputs 1x
(Ch.1: pp=0A; Ch.2: pp=0E)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
14pp:0  | MTO RxPDO-Par Outputs 1x  | 
  | UINT8  | RO  | 0x06 (6dec)  | 
14pp:06  | Exclude RxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x16pp DOX RxPDO-Map Control (Ch.1, pp=00; Ch.2, pp=01)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | DOX RxPDO-Map Control  | PDO Mapping  | UINT8  | RO  | 0x07 (7dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (1 bits align)  | UINT32  | RO  | 0x0000:00, 1  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7pp0 (DOX Outputs, entry 0x02 (Output))  | UINT32  | RO  | 0x7pp0:02, 1  | 
16pp:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x7pp0 (DOX Outputs, entry 0x03 (Tristate))  | UINT32  | RO  | 0x7pp0:03, 1  | 
16pp:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x7pp0 (DOX Outputs, entry 0x04 (PWM))  | UINT32  | RO  | 0x7pp0:04, 1  | 
16pp:05  | SubIndex 005  | 5. PDO Mapping entry (3 bits align)  | UINT32  | RO  | 0x0000:00, 3  | 
16pp:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x7pp0 (DOX Outputs, entry 0x08 (Reset))  | UINT32  | RO  | 0x7pp0:08, 1  | 
16pp:07  | SubIndex 007  | 7. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
Index 0x1602 DC RxPDO-Map Sync
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1602:0  | DC RxPDO-Map Sync  | PDO Mapping RxPDO 3  | UINT8  | RO  | 0x03 (3dec)  | 
1602:01  | SubIndex 001  | 1. PDO Mapping entry (object 0xF700 (DC Outputs), entry 0x01 (Activate))  | UINT32  | RO  | 0xF700:01, 8  | 
1602:02  | SubIndex 002  | 2. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
1602:03  | SubIndex 003  | 3. PDO Mapping entry (object 0xF700 (DC Outputs), entry 0x03 (Start time))  | UINT32  | RO  | 0xF700:03, 64  | 
Index 0x16pp DOX RxPDO-Map Control (MTO) 
(Ch.1: pp=03, nn=00; Ch.2: pp=04, nn=01)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | DOX RxPDO-Map Contro (MTO)l  | PDO Mapping  | UINT8  | RO  | 0x05 (5dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (1 bits align)  | UINT32  | RO  | 0x0000:00, 3  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7nn0 (DOX Outputs, entry 0x04 (PWM))  | UINT32  | RO  | 0x7nn0:04, 1  | 
16pp:03  | SubIndex 003  | 3. PDO Mapping entry (3 bits align)  | UINT32  | RO  | 0x0000:00, 3  | 
16pp:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x7nn0 (DOX Outputs, entry 0x08 (Reset))  | UINT32  | RO  | 0x7nn0:08, 1  | 
16pp:05  | SubIndex 005  | 5. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
Index 0x16pp DOX RxPDO-Map PWM 
(Ch.1: pp=05, nn=00; Ch.2: pp=06, nn=01)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | DOX RxPDO-Map Control  | PDO Mapping  | UINT8  | RO  | 0x02 (2dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x7nn0 (DOX Outputs, entry 0x11 (Duty cycle))  | UINT32  | RO  | 0x7nn0:11, 8  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7nn0 (DOX Outputs, entry 0x13 (PWM Tperiod))  | UINT32  | RO  | 0x7nn0:13, 16  | 
Index 0x16pp MTO RxPDO-Map 10x 
(Ch.1: pp=07, nn=02; Ch.2: pp=0B, nn=03)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | MTO RxPDO-Map 10x  | PDO Mapping  | UINT8  | RO  | 0x1D (29dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x01 (Output buffer reset))  | UINT32  | RO  | 0x7nn1: 01, 1  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x02 (Manual output state))  | UINT32  | RO  | 0x7nn1: 02, 1  | 
16pp:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x03 (Force order))  | UINT32  | RO  | 0x7nn1: 03, 1  | 
16pp:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x04 (Enable manual operation))  | UINT32  | RO  | 0x7nn1: 04, 1  | 
16pp:05  | SubIndex 005  | 5. PDO Mapping entry (4 bits align)  | UINT32  | RO  | 0x0000:00, 4  | 
16pp:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x09 (Output order counter))  | UINT32  | RO  | 0x7nn1:09, 8  | 
16pp:07  | SubIndex 007  | 7. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x11 (No of output events))  | UINT32  | RO  | 0x7nn1:11, 8  | 
16pp:08  | SubIndex 008  | 8. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
16pp:09  | SubIndex 009  | 9. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x21 (Output event state 1))  | UINT32  | RO  | 0x7nn1:21, 1  | 
….  | …..  | ….  | ….  | ….  | ….  | 
16pp:12  | SubIndex 018  | 18. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x2A (Output event state 10))  | UINT32  | RO  | 0x7nn1:2A, 1  | 
16pp:13  | SubIndex 019  | 19. PDO Mapping entry (22 bits align)  | UINT32  | RO  | 0x0000:00, 22  | 
16pp:14  | SubIndex 020  | 20. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x41 (Output event time 1))  | UINT32  | RO  | 0x7nn1:41, 32  | 
….  | ….  | ….  | ….  | ….  | ….  | 
16pp:1D  | SubIndex 029  | 29. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x4A (Output event time 10))  | UINT32  | RO  | 0x7nn1:4A, 32  | 
Index 0x16pp MTO RxPDO-Map 5x 
(Ch.1: pp=08, nn=02; Ch.2: pp=0C, nn=03)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | MTO RxPDO-Map 5x  | PDO Mapping  | UINT8  | RO  | 0x13 (19dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x01 (Output buffer reset))  | UINT32  | RO  | 0x7nn1: 01, 1  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x02 (Manual output state))  | UINT32  | RO  | 0x7nn1: 02, 1  | 
16pp:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x03 (Force order))  | UINT32  | RO  | 0x7nn1: 03, 1  | 
16pp:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x04 (Enable manual operation))  | UINT32  | RO  | 0x7nn1: 04, 1  | 
16pp:05  | SubIndex 005  | 5. PDO Mapping entry (4 bits align)  | UINT32  | RO  | 0x0000:00, 4  | 
16pp:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x09 (Output order counter))  | UINT32  | RO  | 0x7nn1:09, 8  | 
16pp:07  | SubIndex 007  | 7. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x11 (No of output events))  | UINT32  | RO  | 0x7nn1:11, 8  | 
16pp:08  | SubIndex 008  | 8. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
16pp:09  | SubIndex 009  | 9. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x21 (Output event state 1))  | UINT32  | RO  | 0x7nn1:21, 1  | 
….  | …..  | ….  | ….  | ….  | ….  | 
16pp:0D  | SubIndex 013  | 13. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x25 (Output event state 5))  | UINT32  | RO  | 0x7nn1:25, 1  | 
16pp:0E  | SubIndex 014  | 14. PDO Mapping entry (27 bits align)  | UINT32  | RO  | 0x0000:00, 27  | 
16pp:0F  | SubIndex 015  | 15. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x41 (Output event time 1))  | UINT32  | RO  | 0x7nn1:41, 32  | 
….  | ….  | ….  | ….  | ….  | ….  | 
16pp:13  | SubIndex 019  | 19. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x45 (Output event time 5))  | UINT32  | RO  | 0x7nn1:45, 32  | 
Index 0x16pp MTO RxPDO-Map 2x 
(Ch.1: pp=09, nn=02; Ch.2: pp=0D, nn=03)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | MTO RxPDO-Map 2x  | PDO Mapping  | UINT8  | RO  | 0x0D (13dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x01 (Output buffer reset))  | UINT32  | RO  | 0x7nn1: 01, 1  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x02 (Manual output state))  | UINT32  | RO  | 0x7nn1: 02, 1  | 
16pp:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x03 (Force order))  | UINT32  | RO  | 0x7nn1: 03, 1  | 
16pp:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x04 (Enable manual operation))  | UINT32  | RO  | 0x7nn1: 04, 1  | 
16pp:05  | SubIndex 005  | 5. PDO Mapping entry (4 bits align)  | UINT32  | RO  | 0x0000:00, 4  | 
16pp:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x09 (Output order counter))  | UINT32  | RO  | 0x7nn1:09, 8  | 
16pp:07  | SubIndex 007  | 7. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x11 (No of output events))  | UINT32  | RO  | 0x7nn1:11, 8  | 
16pp:08  | SubIndex 008  | 8. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
16pp:09  | SubIndex 009  | 9. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x21 (Output event state 1))  | UINT32  | RO  | 0x7nn1:21, 1  | 
16pp:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x22 (Output event state 2))  | UINT32  | RO  | 0x7nn1:22, 1  | 
16pp:0B  | SubIndex 011  | 11. PDO Mapping entry (30 bits align)  | UINT32  | RO  | 0x0000:00, 30  | 
16pp:0C  | SubIndex 012  | 12. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x41 (Output event time 1))  | UINT32  | RO  | 0x7nn1:41, 32  | 
16pp:0D  | SubIndex 013  | 13. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x42 (Output event time 2))  | UINT32  | RO  | 0x7nn1:42, 32  | 
Index 0x16pp MTO RxPDO-Map 1x 
(Ch.1: pp=0A, nn=02; Ch.2: pp=0E, nn=03)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16pp:0  | MTO RxPDO-Map 1x  | PDO Mapping  | UINT8  | RO  | 0x0B (11dec)  | 
16pp:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x01 (Output buffer reset))  | UINT32  | RO  | 0x7nn1: 01, 1  | 
16pp:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x02 (Manual output state))  | UINT32  | RO  | 0x7nn1: 02, 1  | 
16pp:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x03 (Force order))  | UINT32  | RO  | 0x7nn1: 03, 1  | 
16pp:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x04 (Enable manual operation))  | UINT32  | RO  | 0x7nn1: 04, 1  | 
16pp:05  | SubIndex 005  | 5. PDO Mapping entry (4 bits align)  | UINT32  | RO  | 0x0000:00, 4  | 
16pp:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x09 (Output order counter))  | UINT32  | RO  | 0x7nn1:09, 8  | 
16pp:07  | SubIndex 007  | 7. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x11 (No of output events))  | UINT32  | RO  | 0x7nn1:11, 8  | 
16pp:08  | SubIndex 008  | 8. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
16pp:09  | SubIndex 009  | 9. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x21 (Output event state 1))  | UINT32  | RO  | 0x7nn1:21, 1  | 
16pp:0A  | SubIndex 010  | 10. PDO Mapping entry (31 bits align)  | UINT32  | RO  | 0x0000:00, 31  | 
16pp:0B  | SubIndex 011  | 11. PDO Mapping entry (object 0x7nn1 (MTO Outputs, entry 0x41 (Output event time 1))  | UINT32  | RO  | 0x7nn1:41, 32  | 
Index 0x18pp DOX TxPDO-Par Status (Ch.1: pp=00; Ch.2: pp=02)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
18pp:0  | DOX TxPDO-Par Status  | PDO Mapping  | UINT8  | RO  | 0x06 (6dec)  | 
18pp:06  | Exclude TxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x1804 DC TxPDO-Par Feedback
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1804:0  | DOX TxPDO-Par Status  | PDO Mapping  | UINT8  | RO  | 0x06 (6dec)  | 
1804:06  | Exclude TxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x18pp DOX TxPDO-Par Status (MTO) (Ch.1: pp=05; Ch.2: pp=06)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
18pp:0  | DOX TxPDO-Par Status (MTO)  | PDO Mapping  | UINT8  | RO  | 0x06 (6dec)  | 
18pp:06  | Exclude TxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x18pp MTO TxPDO-Par Inputs (Ch.1: pp=07; Ch.2: pp=08)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
18pp:0  | MTO TxPDO-Par Inputs  | PDO Mapping  | UINT8  | RO  | 0x06 (6dec)  | 
18pp:06  | Exclude TxPDOs  | 
  | 
  | 
  | 
  | 
Index 0x1App DOX TxPDO-Map Status (Ch.1: pp=00; Ch.2: pp=02)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1App:0  | DOX TxPDO-Map Status  | PDO Mapping  | UINT8  | RO  | 0x09 (9dec)  | 
1App:01  | SubIndex 001  | 1 PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x01 (Ready to activate))  | UINT32  | RO  | 0x6pp0:01, 1  | 
1App:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x02 (Output active))  | UINT32  | RO  | 0x6pp0:02, 1  | 
1App:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x03 (Tristate active))  | UINT32  | RO  | 0x6pp0:03, 1  | 
1App:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x04 (PWM active))  | UINT32  | RO  | 0x6pp0:04, 1  | 
1App:05  | SubIndex 005  | 5. PDO Mapping entry (2 bits align)  | UINT32  | RO  | 0x0000:00, 2  | 
1App:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x07 (Warning))  | UINT32  | RO  | 0x6pp0:07, 1  | 
1App:07  | SubIndex 007  | 7. PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x08 (Error))  | UINT32  | RO  | 0x6pp0:08, 1  | 
1App:08  | SubIndex 008  | 8. PDO Mapping entry (5 bits align)  | UINT32  | RO  | 0x0000:00, 5  | 
1App:09  | SubIndex 009  | 9. PDO Mapping entry (object 0x6pp0 (DOX Inputs), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6pp0:10, 1  | 
Index 0x1App DOX TxPDO-Map Synchron info data 
(Ch.1: pp=01, nn=00; Ch.2: pp=03, nn=01)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1App:0  | DOX TxPDO-Map Synchron info data  | PDO Mapping  | UINT8  | RO  | 0x02 (2dec)  | 
1App:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6nn0:11, 16  | 
1App:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6nn0:12, 16  | 
Index 0x1A04 DC TxPDO-Map Feedback
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A04:0  | DC TxPDO-Map Feedback  | PDO Mapping TxPDO 5  | UINT8  | RO  | 0x02 (2dec)  | 
1A04:01  | SubIndex 001  | 1. PDO Mapping entry (object 0xF600 (DC Inputs), entry 0x01 (Feedback))  | UINT32  | RO  | 0xF600:01, 8  | 
1A04:02  | SubIndex 002  | 2. PDO Mapping entry (8 bits align)  | UINT32  | RO  | 0x0000:00, 8  | 
Index 0x1App DOX TxPDO-Map Status (MTO)
(Ch.1: pp=05, nn=00; Ch.2: pp=06, nn=01)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1App:0  | DOX TxPDO-Map Status (MTO)  | PDO Mapping  | UINT8  | RO  | 0x09 (9dec)  | 
1App:01  | SubIndex 001  | 1 PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x01 (Ready to activate))  | UINT32  | RO  | 0x6nn0:01, 1  | 
1App:02  | SubIndex 002  | 2. PDO Mapping entry (2 bits align)  | UINT32  | RO  | 0x0000:00, 2  | 
1App:03  | SubIndex 004  | 3. PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x04 (PWM active))  | UINT32  | RO  | 0x6nn0:04, 1  | 
1App:04  | SubIndex 005  | 4. PDO Mapping entry (2 bits align)  | UINT32  | RO  | 0x0000:00, 2  | 
1App:05  | SubIndex 006  | 5. PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x07 (Warning))  | UINT32  | RO  | 0x6nn0:07, 1  | 
1App:06  | SubIndex 007  | 6. PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x08 (Error))  | UINT32  | RO  | 0x6nn0:08, 1  | 
1App:07  | SubIndex 008  | 7. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1App:08  | SubIndex 009  | 8. PDO Mapping entry (object 0x6nn0 (DOX Inputs), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6nn0:10, 1  | 
Index 0x1App MTO TxPDO-Map Inputs 
(Ch.1: pp=07, nn=02; Ch.2: pp=08, nn=03)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1App:0  | MTO TxPDO-Map Inputs)  | PDO Mapping  | UINT8  | RO  | 0x09 (9dec)  | 
1App:01  | SubIndex 001  | 1 PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x01 (Output short circuit))  | UINT32  | RO  | 0x6nn0:01, 1  | 
1App:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x02 (Output buffer overflow))  | UINT32  | RO  | 0x6nn0:02, 1  | 
1App:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x03 (Output state))  | UINT32  | RO  | 0x6nn0:03, 1  | 
1App:04  | SubIndex 004  | 4. PDO Mapping entry (3 bits align)  | UINT32  | RO  | 0x0000:00, 3  | 
1App:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x07 (Warning))  | UINT32  | RO  | 0x6nn0:07, 1  | 
1App:06  | SubIndex 006  | 6. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1App:07  | SubIndex 007  | 7. PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x0F (Input cycle counter))  | UINT32  | RO  | 0x6nn0:0F, 2  | 
1App:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x11 (Output order feedback))  | UINT32  | RO  | 0x6nn0:11, 8  | 
1App:09  | SubIndex 009  | 8. PDO Mapping entry (object 0x6nn0 (MTO Inputs), entry 0x12 (Events in output buffer))  | UINT32  | RO  | 0x6nn0:12, 8  | 
Index 0x1C00 Sync manager type
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C00:0  | Sync manager type  | Using the sync managers  | UINT8  | RO  | 0x04 (4dec)  | 
1C00:01  | SubIndex 001  | Sync-Manager Type Channel 1: Mailbox Write  | UINT8  | RO  | 0x01 (1dec)  | 
1C00:02  | SubIndex 002  | Sync-Manager Type Channel 2: Mailbox Read  | UINT8  | RO  | 0x02 (2dec)  | 
1C00:03  | SubIndex 003  | Sync-Manager Type Channel 3: Process Data Write (Outputs)  | UINT8  | RO  | 0x03 (3dec)  | 
1C00:04  | SubIndex 004  | Sync-Manager Type Channel 4: Process Data Read (Inputs)  | UINT8  | RO  | 0x04 (4dec)  | 
Index 0x1C12 RxPDO assign
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C12:0  | RxPDO assign  | PDO Assign Outputs  | UINT8  | RW  | 0x03 (3dec)  | 
1C12:01  | Subindex 001  | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1600 (5632dec)  | 
1C12:02  | Subindex 002  | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1601 (5633dec)  | 
1C12:03  | Subindex 003  | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1602 (5634dec)  | 
Index 0x1C13 TxPDO assign
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C13:0  | TxPDO assign  | PDO Assign Inputs  | UINT8  | RW  | 0x03 (3dec)  | 
1C13:01  | Subindex 001  | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A00 (6656dec)  | 
1C13:02  | Subindex 002  | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A02 (6658dec)  | 
1C13:03  | Subindex 003  | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A04 (6660dec)  | 
1C13:04  | Subindex 004  | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x0000 (0dec)  | 
1C13:05  | Subindex 005  | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x0000 (0dec)  | 
Index 0x1C32 SM output parameter
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C32:0  | SM output parameter  | Synchronization parameters for the outputs  | UINT8  | RO  | 0x20 (32dec)  | 
1C32:01  | Sync mode  | Current synchronization mode: 
  | UINT16  | RW  | 0x0001 (1dec)  | 
1C32:02  | Cycle time  | Cycle time (in ns): 
  | UINT32  | RW  | 0x000F4240 (1000000dec)  | 
1C32:03  | Shift time  | Time between SYNC0 event and output of the outputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:04  | Sync modes supported  | Supported synchronization modes: 
  | UINT16  | RO  | 0xC007 (49159dec)  | 
1C32:05  | Minimum cycle time  | Minimum cycle time (in ns)  | UINT32  | RO  | 0x000186A0 (100000dec)  | 
1C32:06  | Calc and copy time  | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:07  | Minimum delay time  | 
  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:08  | Command  | 
 The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, and 1C33:09 are updated with the maximum measured values.  | UINT16  | RW  | 0x0000 (0dec)  | 
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C32:09  | Maximum delay time  | Time between SYNC1 event and output of the outputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:0B  | SM event missed counter  | Number of missed SM events in OPERATIONAL (DC mode only)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C32:0C  | Cycle exceeded counter  | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C32:0D  | Shift too short counter  | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C32:20  | Sync error  | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)  | BOOLEAN  | RO  | 0x00 (0dec)  | 
Index 1C33 SM input parameter
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C33:0  | SM input parameter  | Synchronization parameters for the inputs  | UINT8  | RO  | 0x20 (32dec)  | 
1C33:01  | Sync mode  | Current synchronization mode: 
  | UINT16  | RW  | 0x0022 (34dec)  | 
1C33:02  | Cycle time  | as 1C32:02  | UINT32  | RW  | 0x000F4240 (1000000dec)  | 
1C33:03  | Shift time  | Time between SYNC0 event and reading of the inputs (in ns, only DC mode)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:04  | Sync modes supported  | Supported synchronization modes: 
  | UINT16  | RO  | 0xC007 (49159dec)  | 
1C33:05  | Minimum cycle time  | as 1C32:05  | UINT32  | RO  | 0x000186A0 (100000dec)  | 
1C33:06  | Calc and copy time  | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:07  | Minimum delay time  | 
  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:08  | Command  | as 1C32:08  | UINT16  | RW  | 0x0000 (0dec)  | 
1C33:09  | Maximum delay time  | Time between SYNC1 event and reading of the inputs (in ns, only DC mode)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:0B  | SM event missed counter  | as 1C32:11  | UINT16  | RO  | 0x0000 (0dec)  | 
1C33:0C  | Cycle exceeded counter  | as 1C32:12  | UINT16  | RO  | 0x0000 (0dec)  | 
1C33:0D  | Shift too short counter  | as 1C32:13  | UINT16  | RO  | 0x0000 (0dec)  | 
1C33:20  | Sync error  | as 1C32:32  | BOOLEAN  | RO  | 0x00 (0dec)  | 
Index 0xF000 Modular device profile
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F000:0  | Modular device profile  | General information for the modular device profile  | UINT8  | RO  | 0x02 (2dec)  | 
F000:01  | Module index distance  | Index distance of the objects of the individual channels  | UINT16  | RO  | 0x0010 (16dec)  | 
F000:02  | Maximum number of modules  | Number of channels  | UINT16  | RO  | 0x0004 (4dec)  | 
Index 0xF008 Code word
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F008:0  | Code word  | reserved  | UINT32  | RW  | 0x00000000 (0dec)  | 
Index 0xF010 Module list
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F010:0  | Module list  | 
  | UINT8  | RW  | 0x04 (4dec)  | 
F010:01  | SubIndex 001  | Profile number of the DOX interface  | UINT32  | RW  | 0x000000D2 (210dec)  | 
F010:02  | SubIndex 002  | Profile number of the DOX interface  | UINT32  | RW  | 0x000000D2 (210dec)  | 
F010:03  | SubIndex 003  | Profile number of the MTO interface  | UINT32  | RW  | 0x000000DC (220dec)  | 
F010:04  | SubIndex 004  | Profile number of the MTO interface  | UINT32  | RW  | 0x000000DC (220dec)  |