Vendor configuration data (device-specific)
Index 0xF80F DOX Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F80F:0 | DOX Vendor data |
| UINT8 | RO | 0x07 (7dec) |
F80F:01 | PWM Frequency | DC link frequency (unit: 1 Hz) | UINT16 | RW | 0x7D00 (32000dec) |
F80F:02 | Deadtime | Dead time for pulse width modulation | UINT16 | RW | 0x0100 (256dec) |
F80F:03 | Deadtime space | Duty cycle limitation | UINT16 | RW | 0x0009 (9dec) |
F80F:04 | Warning temperature | Threshold of the temperature warning (unit: 1 °C) | INT8 | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | Switch-off temperature (unit: 1 °C) | INT8 | RW | 0x64 (100dec) |
F80F:06 | Analog trigger point | Trigger point for AD conversion | UINT16 | RW | 0x000A (10dec) |
F80F:07 | SYNC 0 shift time | Correction value for the Sync 0 pulse to compensate internal run times. | INT16 | RW | 0x0000 (0dec) |