Command object
Index 0xFB00 DCM Command
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | ||
---|---|---|---|---|---|---|---|
FB00:0 |
DCM Command |
Max. Subindex |
UINT8 |
RO |
0x03 (3dec) | ||
FB00:01 |
Request |
0x1000 |
Clear diag history |
Clear the Diag History |
OCTET-STRING[2] |
RW |
{0} |
0x1100 |
Get build number |
Read out the build number | |||||
0x1101 |
Get build date |
Read out the build date | |||||
0x1102 |
Get build time |
Read out the build time | |||||
0x8000 |
Software reset |
Perform a software reset (hardware is re-initialized with the current CoE configuration; this otherwise happens only during the transition to INIT) | |||||
FB00:02 |
Status |
0 |
Finished, |
Command terminated without error and without response |
UINT8 |
RO |
0x00 (0dec) |
1 |
Finished, |
Command terminated without error and with response | |||||
2 |
Finished, |
Command terminated with error and without response | |||||
3 |
Finished, |
Command terminated with error and with response | |||||
255 |
Executing |
Command is being executed | |||||
FB00:03 |
Response |
dependent on the request |
OCTET-STRING[4] |
RO |
{0} |