Diagnostic LEDs

LED |
Color |
Meaning | |
---|---|---|---|
Run |
green |
This LED indicates the terminal's operating state. | |
off |
State of the EtherCAT State Machine: INIT = terminal initialization | ||
flashing |
State of the EtherCAT State Machine: PREOP = function of mailbox communication and variant standard settings | ||
single flash |
State of the EtherCAT State Machine: SAFEOP = verification of the sync manager channels and the distributed clocks. | ||
on |
State of the EtherCAT State Machine: OP = normal operating state; mailbox-and process data communication is possible | ||
flickering |
State of the EtherCAT State Machine: BOOTSTRAP = function for terminal firmware updates | ||
Power |
green |
off |
Error in internal communication to the field side (e.g. due to missing supply voltage) |
on |
Internal communication OK | ||
Enable A/B |
green |
off |
Energization is disabled or EL2212 is not ready for operation. |
on |
Energization is enabled or EL2212 is ready for operation. | ||
Warning A/B |
yellow |
off |
no defect |
on |
Operating warning, e.g.: - Supply voltage is outside the configured range | ||
Error A/B |
red |
off |
no defect |
on |
Configuration error, e.g.: - no supply voltage connected |