EL2212 - Technical data
Technical data | EL2212 |
---|---|
Number of outputs | 2 |
Rated load voltage | 24 .. 72 V DC (-15%/+0%) |
Load type | inductive > 1 mH |
Resolution time stamp | 1 ns |
Precision of time stamp in the terminal | 10 ns (+ output circuit delay) |
Distributed Clocks | yes |
Accuracy of Distributed Clocks | << 1 µs |
Output current (per channel) | Boost-on current: max. 10 A, adjustable Holding current (from FW11/HW10): previous versions: 0.2...2.5 A |
Short circuit current | output short-circuit protected, typ. 12 A |
Reverse voltage protection | no |
Switching times | without Distributed Clocks: TON/TOFF: 20 µs typ. with Distributed Clocks: TON/TOFF: < 1 µs typ. by internal compensation (see note Delay) |
Output stage | full bridge (push/pull) |
Supply voltage for electronic | via the E-bus |
Current consumption via E-bus | typ. 120 mA |
Current consumption of power contacts (supply contacts) | depending on load and dynamics |
Supports NoCoeStorage function | yes |
Electrical isolation | 500 Vrms (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 50 g |
permissible ambient temperature range during operation | 0°C ... + 55°C |
permissible ambient temperature range during storage | -25°C ... + 85°C |
permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |
Installation position | variable |
Marking*) | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).