EL2202 - LEDs and connection
Fig.4: EL2202LEDs
LED | Color | Meaning | |
|---|---|---|---|
OUT 1 | green | off | No output signal is present at the respective output |
on | +24 V output signal at the corresponding output | ||
HS 1• | orange | off | Output switched according to LED OUT1 or LED OUT2 |
on | Output 1 or 2 switched to high-resistance | ||
Connection EL2022
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
+ 24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
⏚ | 4 | Ground |
Output 2 | 5 | Output 2 |
+ 24 V | 6 | 24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
⏚ | 8 | Ground |