EL2252 - Technical data

Technical data

EL2252

Digital outputs

2

Rated voltage of the outputs

24 VDC (-15%/+20%)

Load type

ohmic, inductive, lamp load

Output current per channel

max. 0.5 A (short-circuit-proof in push mode)

Current limitation

typ. 4 A / 150 µs

Output switching time TON/TOFF

< 1 µs

Output stage

Push-pull

Supply voltage for electronic

via the E-bus

Current consumption via E-bus

typ. 130 mA

Current consumption via power voltage

typ. 30 mA + load

Electrical isolation

500 V (E-bus/field voltage)

Distributed Clocks (DC)

Yes

Accuracy Distributed Clocks (DC)

<< 1 µs

Time stamp resolution in the terminal

10 ns

Accuracy output signal

accuracy Distributed Clocks + output switching time

Bit width in process image

max. 17 byte + 4 bit

Configuration

no address or configuration settings required

Weight

approx. 60 g

Permissible ambient temperature range during operation

0°C ... + 55°C

Permissible ambient temperature range during storage

-25°C ... + 85°C

Permissible relative humidity

95%, no condensation

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Mounting

on 35 mm mounting rail conforms to EN 60715

Enhanced mechanical load capacity

yes, see also installation instructions for enhanced mechanical load capacity

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Marking / Approval*)

CE, EAC, UKCA
cULus, ATEX

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex marking

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc