EL2202 - Technical data
Technical data | EL2202 |
---|---|
Digital outputs | 2 |
Rated voltage of the outputs | 24 VDC (-15%/+20%) |
Load type | ohmic, inductive, lamp load |
Output current per channel | max. 0.5 A (short-circuit-proof in push mode) |
Current limitation | typ. 4 A / 150 µs |
Output switching time TON/TOFF | < 1 µs |
Output stage | Push-pull |
Supply voltage for electronic | via the E-bus |
Current consumption via E-bus | typ. 130 mA |
Current consumption via power voltage | typ. 30 mA + load |
Electrical isolation | 500 V (E-bus/field voltage) |
Distributed Clocks (DC) | Yes |
Accuracy Distributed Clocks (DC) | << 1 µs |
Accuracy output signal | EL2202-0100: accuracy Distributed Clocks + output switching time |
Bit width in process image | 4 bit |
Configuration | no address or configuration settings required |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also installation instructions for enhanced mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |