Input data
Index 60n1 DIG Diag Inputs
(n=0 for Ch.1 to n=3 for Ch.4)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
60n1:0 |
DIG Diag Inputs Ch.n |
Maximum subindex |
UINT8 |
RO |
0x04 (4dec) |
|
60n1:01 |
The overtemperature bit is set if the max. permissible temperature of the channel is exceeded. |
BOOLEAN |
RO |
0x00 (0dec) | |
|
60n1:02 |
Wire break detection |
BOOLEAN |
RO |
0x00 (0dec) | |
|
60n1:03 |
Overcurrent and short-circuit detection Short-circuit current detection: typ. 1 A |
BOOLEAN |
RO |
0x00 (0dec) | |
|
60n1:04 |
The Short Circuit to 24V bit is set if voltage is present when the channel is switched off. |
BOOLEAN |
RO |
0x00 (0dec) |
Index F600 DIG Inputs Device
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
F600:0 |
DIG Inputs Device |
Maximum subindex |
UINT8 |
RO |
0x14 (20dec) |
|
F600:11 |
The Common Fault bit is set if an error occurs on one or more channels of the terminal. |
BOOLEAN |
RO |
0x00 (0dec) | |
|
F600:12 |
The Overtemperature Device bit is set if the max. permissible device temperature is exceeded. |
BOOLEAN |
RO |
0x00 (0dec) | |
|
F600:13 |
The Undervoltage bit is set if the terminal supply voltage falls below typically 17 V. |
BOOLEAN |
RO |
0x00 (0dec) | |
|
F600:14 |
The Missing Voltage bit is set if the supply voltage is lower than typically 14 V. |
BOOLEAN |
RO |
0x00 (0dec) |