Configuration data
Index 80n0 DIG Safe State Active Ch.n
(n=0 for Ch.1 to n=3 for Ch.4)
| Index (hex) | Name | Meaning | Data type | Flags | Default value | 
|---|---|---|---|---|---|
| 80n0:0 | DIG Safe State Active Ch.n | Maximum subindex | UINT8 | RO | 0x01 (1dec) | 
| 80n0:01 | Enabling of the output state defined in index 0x80n1:01 in case of a bus error 0: output retains its current state. | BOOLEAN | RW | 0x01 (1dec) | 
Index 80n1 DIG Safe State Value Ch.n
(n=0 for Ch.1 to n=3 for Ch.4)
| Index (hex) | Name | Meaning | Data type | Flags | Default value | 
|---|---|---|---|---|---|
| 80n1:0 | DIG Safe State Value Ch.n | Maximum subindex | UINT8 | RO | 0x01 (1dec) | 
| 80n1:01 | Defines the state of the output in case of a bus error: 0: output off | BOOLEAN | RW | 0x00 (0dec) |