EL2014 - Technical data
| Technical data | EL2014 | 
|---|---|
| Connection technology | 1-wire | 
| digital outputs | 4 | 
| Rated load voltage | 24 VDC (-15% / +20%) | 
| Load type | ohmic, inductive, lamp load | 
| Distributed clocks | No | 
| Max. output current | 0.5 A (short-circuit-proof) per channel | 
| Short circuit current | < 1 A typ. | 
| Switch-off energy (inductive) | < 150 mJ/channel | 
| Output stage | push (high-side switch) | 
| Reverse voltage protection | Yes | 
| Switching times | TON: 50 µs typ., TOFF: 100 µs typ. | 
| Supply voltage for electronic | Via the power contacts | 
| Current consumption via E-bus | typ. 60 mA | 
| Recommended cycle time | ≥ 200 µs; with cycle times < 200 µs the process data is not updated in each cycle. | 
| Current consumption of power contacts | typ. 15 mA + load | 
| Electrical isolation | 500 V (E-bus/field voltage) | 
| Bit width in process image | 4-bit output and 20-bit diagnostics | 
| Supports NoCoeStorage function | Yes | 
| Configuration | via System Manager | 
| Conductor types | solid wire, stranded wire and ferrule | 
| Special features | diagnostics via process data and LED: overtemperature, PowerFail, short circuit (per channel) | 
| Weight | approx. 70 g | 
| Permissible ambient temperature range during operation | -25 °C ... +60°C | 
| Permissible ambient temperature range during storage | -40 °C ... +85 °C | 
| Permissible relative humidity | 95%, no condensation | 
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | 
| on 35 mm mounting rail conforms to EN 60715 | |
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Protection class | IP20 | 
| Installation position | variable | 
| Marking / Approval*) | 
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
| Standard | Marking | 
|---|---|
| ATEX | II 3 G Ex ec IIC T4 Gc | 
| IECEx | Ex ec IIC T4 Gc | 
| cFMus | Class I, Division 2, Groups A, B, C, D |