EL2014 - LEDs and pin assignment
Fig.12: EL2014EL2014 - LEDs
|
LED |
Color |
Meaning | |
|---|---|---|---|
|
OUTPUT 1- 4 |
green |
off |
No output signal |
|
on |
Output signal 24 V | ||
|
OUTPUT 1- 4 |
red |
on |
ERROR: Overcurrent / Overtemperature |
|
|
Flashing red |
ERROR: Short circuit to 24V | |
|
OUTPUT 1- 4 |
red / green alternating |
ERROR: Open Load | |
EL2014 - Pin assignment
|
Terminal point |
Description | |
|---|---|---|
|
Designation |
No. | |
|
Output 1 |
1 |
Output 1 |
|
0 V |
2 |
Ground for output 1 (internally connected to terminal point 3, 6, 7 and negative power contact) |
|
0 V |
3 |
Ground for output 3 (internally connected to terminal point 2, 6, 7 and negative power contact) |
|
Output 3 |
4 |
Output 3 |
|
Output 2 |
5 |
Output 2 |
|
0 V |
6 |
Ground for output 2 (internally connected to terminal point 2, 3, 7 and negative power contact) |
|
0 V |
7 |
Ground for output 4 (internally connected to terminal point 2, 3, 6 and negative power contact) |
|
Output 4 |
8 |
Output 4 |