EL2088 - LEDs and connection
 Fig.34: EL2088
Fig.34: EL2088EL2088 - LEDs
| LED | Color | Meaning | |
|---|---|---|---|
| OUTPUT 1- 8 | green | off | No output signal is present at the respective output | 
| on | A 0 V output signal is present at the respective output | ||
EL2088 - Connection
| Terminal point | Description | |
|---|---|---|
| Name | No. | |
| Output 1 | 1 | Output 1 (0 V) | 
| Output 3 | 2 | Output 3 (0 V) | 
| Output 5 | 3 | Output 5 (0 V) | 
| Output 7 | 4 | Output 7 (0 V) | 
| Output 2 | 5 | Output 2 (0 V) | 
| Output 4 | 6 | Output 4 (0 V) | 
| Output 6 | 7 | Output 6 (0 V) | 
| Output 8 | 8 | Output 8 (0 V) |