EL2034 - LEDs and connection
LEDs
LED |
Color |
Meaning | |
---|---|---|---|
OUTPUT 1- 4
|
green |
off |
No output signal is present. |
on |
A 24 VDC output signal is present. | ||
ERROR 1 - 4 |
red |
Fault indication in the event of interruption or overload of the output voltage |
EL2034 pin assignment
Terminal point |
Description | |
---|---|---|
Name |
No. | |
Output 1 |
1 |
Output 1 |
0 V |
2 |
Ground for output 1 (internally connected to terminal point 3, 6, 7 and negative power contact) |
0 V |
3 |
Ground for output 3 (internally connected to terminal point 2, 6, 7 and negative power contact) |
Output 3 |
4 |
Output 3 |
Output 2 |
5 |
Output 2 |
0 V |
6 |
Ground for output 2 (internally connected to terminal point 2, 3, 7 and negative power contact) |
0 V |
7 |
Ground for output 4 (internally connected to terminal point 2, 3, 6 and negative power contact) |
Output 4 |
8 |
Output 4 |