EL2024, EL2024-0010 - LEDs and connection

EL2024, EL2024-0010 - LEDs
LED | Color | Meaning | |
---|---|---|---|
OUTPUT 1- 4 | green | off | No output signal is present. |
on | A 24 VDC output signal (EL2024) or 12 VDC output signal (EL2024-0010) is present |
EL2024, EL2024-0010 - Connection
Note | |
12 V DC at the power contacts of the EL2024-0010 During configuration of the Bus Terminal block, please note that the power contacts of the EL2024-0010 carry a voltage of 12 VDC (provided e.g. by an EL9512 power supply terminal). |
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
0 V | 2 | Ground for output 1 (internally connected to terminal point 3, 6, 7 and negative power contact) |
0 V | 3 | Ground for output 3 (internally connected to terminal point 2, 6, 7 and negative power contact) |
Output 3 | 4 | Output 3 |
Output 2 | 5 | Output 2 |
0 V | 6 | Ground for output 2 (internally connected to terminal point 2, 3, 7 and negative power contact) |
0 V | 7 | Ground for output 4 (internally connected to terminal point 2, 3, 6 and negative power contact) |
Output 4 | 8 | Output 4 |