EL2008 - LEDs and connection
 Fig.11: EL2008
Fig.11: EL2008EL2008 - LEDs
| LED | Color | Meaning | |
|---|---|---|---|
| OUTPUT 1- 8 | green | off | No output signal | 
| on | 24 VDC output signal at the respective output | ||
EL2008 - Connection
| Terminal point | Description | |
|---|---|---|
| Name | No. | |
| Output 1 | 1 | Output 1 | 
| Output 3 | 2 | Output 3 | 
| Output 5 | 3 | Output 5 | 
| Output 7 | 4 | Output 7 | 
| Output 2 | 5 | Output 2 | 
| Output 4 | 6 | Output 4 | 
| Output 6 | 7 | Output 6 | 
| Output 8 | 8 | Output 8 |