EL2124 - LEDs and connection
Fig.35: EL2124LEDs
|
LED |
Color |
Meaning | |
|---|---|---|---|
|
OUTPUT 1- 4 |
green |
off |
No output signal |
|
on |
5 VDC output signal at the respective output | ||
EL2124 - Connection
Notice | |
5 V DC at the power contacts During configuration of the Bus Terminal block, please note that the power contacts of the EL2124 carry a voltage of 5 VDC (provided e.g. by an EL9505 power supply terminal). |
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
+5 V | 2 | +5 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
Output 3 | 4 | Output 3 |
Output 2 | 5 | Output 2 |
+5 V | 6 | +5 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
Output 4 | 8 | Output 4 |