EL2084 - LEDs and connection
Fig.33: EL2084EL2084 - LEDs
|
LED |
Color |
Meaning | |
|---|---|---|---|
|
OUTPUT 1- 4 |
green |
off |
No output signal is present at the respective output |
|
on |
A 0 V output signal is present at the respective output | ||
EL2084 - Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Output 1 |
1 |
Output 1 (0 V) |
|
24 V |
2 |
+24 V for output 1 (internally connected to terminal points 3, 6, 7 and positive power contact) |
|
24 V |
3 |
+24 V for output 3 (internally connected to terminal points 2, 6, 7 and positive power contact) |
|
Output 3 |
4 |
Output 3 (0 V) |
|
Output 2 |
5 |
Output 2 (0 V) |
|
24 V |
6 |
+24 V for output 2 (internally connected to terminal points 2, 3, 7 and positive power contact) |
|
24 V |
7 |
+24 V for output 4 (internally connected to terminal points 2, 3, 6 and positive power contact) |
|
Output 4 |
8 |
Output 4 (0 V) |