EL2022 - LEDs and connection

EL2022 - LEDs
LED |
Color |
Meaning | |
---|---|---|---|
OUTPUT 1 |
green |
off |
No output signal is present. |
on |
A 24 VDC output signal is present. |
EL2022 - Connection
Terminal point |
Description | |
---|---|---|
Name |
No. | |
Output 1 |
1 |
Output 1 |
+24 V |
2 |
+24 V (internally connected to terminal point 6 and positive power contact) |
0 V |
3 |
Ground for output 1 (internally connected to terminal point 7 and negative power contact) |
PE |
4 |
PE contact (internally connected to terminal point 8 and PE power contact) |
Output 2 |
5 |
Output 2 |
+24 V |
6 |
+24 V (internally connected to terminal point 2 and positive power contact) |
0 V |
7 |
Ground for output 2 (internally connected to terminal point 3 and negative power contact) |
PE |
8 |
PE contact (internally connected to terminal point 4 and PE power contact) |