EL2124 - Technical data
Technical data | EL2124 |
|---|---|
Number of outputs | 4 |
Load type | ohmic, lamp load |
Nominal output voltage | 5 VDC (CMOS output) |
Switching times | TON: < 1 µs typ.; TOFF: < 1 µs typ. |
Output current max. per channel | ±20 mA (short-circuit-proof) per channel, 8 mA signal current, type CMOS output |
Supply voltage for electronic | via the E-Bus |
Current consumption via E-bus | typ. 130 mA |
Current consumption from load voltage (power contacts) | typ. 12 mA + load |
Electrical isolation | 500 V (E-bus/field voltage) |
Bit width in the process image | 4 output bits |
Configuration | no address setting, configuration via TwinCAT System Manager |
Weight | approx. 70 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |