EL2084, EL2088 - Technical data
| Technical data | EL2084 | EL2088 | 
|---|---|---|
| Number of outputs | 4 | 8 | 
| Load type | ohmic, inductive, lamp load | |
| Nominal voltage of the outputs | 24 VDC (-15% / +20%) | |
| Output current max. per channel | max. 0.5 A (short-circuit-proof) | max. 0.5 A (total current 3 A) | 
| Current consumption from load voltage | typ. 30 mA + load | |
| Supply voltage for electronic | via the E-Bus | |
| Current consumption via E-bus | typ. 100 mA | typ. 110 mA | 
| Electrical isolation | 500 V (E-bus/field voltage) | |
| Bit width in the process image | 4 output bits | 8 output bits | 
| Configuration | no address setting, configuration via TwinCAT System Manager | |
| Weight | approx. 70 g | |
| Permissible ambient temperature range during operation | 0°C ... + 55°C | - 25°C ... + 60°C | 
| Permissible ambient temperature range during storage | -25°C ... + 85°C | - 40°C ... + 85°C | 
| Permissible relative humidity | 95%, no condensation | |
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
| on 35 mm mounting rail conforms to EN 60715 | ||
| Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, | |
| EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
| Protection class | IP20 | |
| Installation position | variable | |
| Marking / Approval*) | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
| Standard | Marking | 
|---|---|
| ATEX | II 3 G Ex ec IIC T4 Gc | 
| IECEx | Ex ec IIC T4 Gc |