EL2022, EL2024, EL2024-0010 - Technical data
Technical data | EL2022 | EL2024 | EL2024-0010 |
|---|---|---|---|
Number of outputs | 2 | 4 | |
Non-reactive outputs | - | yes | - |
Reverse voltage protection | yes | ||
Load type | ohmic, inductive, lamp load | ||
Nominal output voltage | 24 VDC (-15% / +20%) | 12 VDC (-15% / +20%) | |
Switching times | TON: 40 µs typ.; TOFF: 200 µs typ. | ||
Output current max. per channel | max. 2 A (short-circuit-proof) | ||
Switch-off energy (inductive) | < 1.7 J/channel | ||
Current consumption from load voltage | typ. 9 mA + load | typ. 13 mA + load | |
Supply voltage for electronic | via the E-Bus | ||
Current consumption via E-bus | typ. 100 mA | typ. 120 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | ||
Bit width in the process image | 2 output bits | 4 output bits | |
Configuration | no address setting, configuration via TwinCAT System Manager | ||
Weight | approx. 55 g | ||
Permissible ambient temperature range during operation | -25°C ... +60°C | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -40°C ... +85°C | -25°C ... + 85°C | |
Permissible relative humidity | 95%, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, | ||
EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Marking / Approval*) | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |