EL2002, EL2004, EL2008 - Technical data
Technical data | EL2002 | EL2004 | EL2008 |
---|---|---|---|
Number of outputs | 2 | 4 | 8 |
Non-reactive outputs | - | yes | yes
|
Load type | ohmic, inductive, lamp load | ||
Nominal output voltage | 24 VDC (-15% / +20%) | ||
Switching times | TON: 60 µs typ.; TOFF: 300 µs typ. | ||
Output current per channel | maximum 0.5 A (short-circuit proof) | ||
Switch-off energy (inductive) | max. 150 mJ/channel | ||
Current consumption from load voltage (power contacts) | typ. 15 mA | ||
Supply voltage for electronic | via the E-Bus | ||
Current consumption via E-bus | typ. 100 mA | typ. 100 mA | typ. 110 mA |
Electrical isolation | 500 V (E-bus/field voltage) | ||
Bit width in the process image | 2 output bits | 4 output bits | 8 output bits |
Configuration | no address setting, configuration via TwinCAT System Manager | ||
Weight | approx. 55 g | ||
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) | Aligned in horizontal installation position: -25°C ... +60°C (extended temperature range) All other installation positions, see note: -25°C ... +45°C | |
Permissible ambient temperature range during storage | -40°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, | ||
EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | variable | see note |
Marking / Approval |
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |