Configuration data

Index 80n0 DOS Settings Ch.n

(n=0 for Ch.1…n=7 for Ch.8)

Index (hex)

Name

Meaning

Data type

Flags

Default value

80n0:0

DOS Diagnosis

Maximum subindex

UINT8

RO

0x11 (17dec)

80n0:06

Use output as power supply

0: Output is set according to the process data or the selected "Safe state behavior".

1: Output is switched as voltage supply

BOOLE

RW

FALSE

80n0:11

Safe state behavior

0: Switch off
1: Switch on
16: Keep last state

UINT8

RW

0x00 (0dez)