Pin assignment and LEDs

EL2068 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
OUTPUT 1- 8 | green | off | No output signal |
on | Output signal 24 V | ||
red | on | ERROR: Overload | |
EL2068 - Pin assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
Output 2 | 5 | Output 2 |
Output 3 | 2 | Output 3 |
Output 4 | 6 | Output 4 |
Output 5 | 3 | Output 5 |
Output 6 | 7 | Output 6 |
Output 7 | 4 | Output 7 |
Output 8 | 8 | Output 8 |