Pin assignment and LEDs

EL2044 - LEDs
LED | Color | Meaning | |
---|---|---|---|
OUTPUT 1- 4 | green | off | No output signal |
on | Output signal 24 V | ||
red | on | ERROR: Overcurrent / Overtemperature | |
flashing red | ERROR: Short circuit to 24 V | ||
red / green alternating | ERROR: Open Load |
EL2044 - Connection
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
0 V | 2 | Ground for output 1 (internally connected to terminal point 3, 6, 7 and negative power contact) |
0 V | 3 | Ground for output 3 (internally connected to terminal point 2, 6, 7 and negative power contact) |
Output 3 | 4 | Output 3 |
Output 2 | 5 | Output 2 |
0 V | 6 | Ground for output 2 (internally connected to terminal point 2, 3, 7 and negative power contact) |
0 V | 7 | Ground for output 4 (internally connected to terminal point 2, 3, 6 and negative power contact) |
Output 4 | 8 | Output 4 |