LEDs and pin assignment
EL2034, EL2034-0015 – pin assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
0 V | 2 | Ground for output 1 (internally connected to terminal points 3, 6, 7, and negative power contact) |
0 V | 3 | Ground for output 3 (internally connected to terminal points 2, 6, 7, and negative power contact) |
Output 3 | 4 | Output 3 |
Output 2 | 5 | Output 2 |
0 V | 6 | Ground for output 2 (internally connected to terminal points 2, 3, 7, and negative power contact) |
0 V | 7 | Ground for output 4 (internally connected to terminal points 2, 3, 6, and negative power contact) |
Output 4 | 8 | Output 4 |
EL2034, EL2034-0015 – LEDs
LED | Color | Meaning | ||
|---|---|---|---|---|
OUTPUT 1 - 4 | green | off | No output signal is present. | |
on | A 24 V DC output signal is present. | |||
ERROR 1 - 4 | red | EL2034 Fault indication in the event of interruption or overload of the output voltage. | EL2034-0015 Fault indication in the event of overload of the output voltage | |