Technical data
Technical data | EL2034 | EL2034-0015 |
|---|---|---|
Digital outputs | 4 | 4 |
Reverse polarity protection | yes | yes |
Load type | resistive, inductive, lamp load | resistive, inductive, capacitive |
Rated voltage of the outputs | 24 V DC (-15%/+20%) | 24 V DC (-15%/+20%) |
Switching times | TON: 40 µs typ.; | TON: 50 µs typ.; |
Output current per channel | max. 2 A (short-circuit proof) | max. 2 A (short-circuit proof) |
Short-circuit current limit | typ. < 70 A | typ. < 12 A |
Short circuit and line break detection | yes; | no |
Switching-off energy (inductive) | < 1.7 J per channel | < 1.3 J per channel |
Current consumption from the load voltage (power contacts) | typ. 14 mA + load | typ. 10 mA + load |
Power supply for the electronics | via the E-bus | via the E-bus |
Current consumption via E-bus | typ. 120 mA | typ. 70 mA |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in the process image | 4 output bits, 4 input bits (diagnostic) | |
Configuration | no address or configuration settings required | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25°C…+60°C | |
Permissible ambient temperature range during storage | -40°C…+85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | |
Installation | on a 35 mm DIN mounting rail, conforming to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Markings/approval*) | CE, UKCA, EAC | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |